Altivar 78 - ATV 78

Adapt exceptionally to the environment!

Telemecanique
  •  
    Overview
     
  •  
    Support
     
  •  
    Register your software
     
Benefits

Wide power range, high performance, simplicity, openness, flexibility... so many qualities for an easier integration of Altivar 78 in the majority of automation systems. Robust and reliable, it helps to improve the availability of your machines.

Applications

  • Mechanical handling
  • Mixers, crushers
  • Pumps and fans
  • Compressors

Discovery

 

Frequency inverters for 3-phase asynchronous motors / 525... 690 V

 
 
 
Description
From 2 to 1 500 HP / 2,2 to 1 500 kW 50/60 Hz

» Speed regulation by flux vector control with or without sensor
» Speed range:
- from 1 to 100 (high torque),
- from 1 to 1000 (flux vector control with sensor)
» Standard or high torque operation
» Energy savings, PI regulator (flow rate, pressure, etc.)
» Protection of motor and of drive
» Increase speed/decrease speed, pre-selectable speeds, jog operation
» Integrated EMC filter and built-in line choke
» Customization for special purpose applications with macro-configurations and I/O cards
» Modbus, Profibus DP, Lonworks, CANopen, DeviceNet: with simultaneous operation possible on two networks
» Numerous options available.


Sales discontinued: planned end of 2009

 
 
 

Adapt exceptionally to the environment!