Altivar 31 - ATV 31

High performance instinctively!

Telemecanique
  •  
    Overview
     
  •  
    Support
     
Benefits

With its high performance and numerous functions, the Altivar 31 still remains simple... “Plug and drive”, compact and open to automation systems with Modbus and CANopen integrated, it respects the local specifications (voltage ranges, positive and negative logic, etc...).

Applications

  • Materials handling, packaging/packing
  • Pumps, ventilation
  • Special machines, textile machines
 

Frequency inverters for 3-phase asynchronous motors from 0.18 to 15 kW.

 
 
 
Description
200... 240 V single-phase 200... 240 V / 380...500 V / 525 to 600 V 3-phase, 50/60 Hz
  • Speed regulation by flux vector control
  • Speed range from 1 to 50
  • 2 Tn to 3 Hz without adjustment
  • Auto-tuning
  • Protection of motor and of drive
  • Operation up to 50°C without derating
  • Brake sequence
  • Regulator and preset PI
  • +/- speed, 16 preset speeds
  • Limit switch management
  • Traverse control (textile machines)
  • Compact, side by side mounting
  • Integrated class A EMC filter, class B optional
  • Integrated Modbus and CANopen Fipio, Profibus DP, DeviceNet, Ethernet
  • Other versions : IP55 enclosure or drive kit.
 
 
 
 

with or without local controls

 

 

configuration software workshop PowerSuite

High performance instinctively!