Altistart 48 - ATS 48

Taming energy

Telemecanique
  •  
    Overview
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
Benefits

Altistart 48 offers you the benefits of its patented Torque Control System (TCS). Ready for immediate start-up, with simplified wiring and extended communication functions, it can be integrated at the heart of your applications in complete simplicity.

Applications

  • Pumps
  • Fans and high inertia machines
  • Compressors
  • Conveyors

Discovery

 

Soft start-soft stop units for 3-phase asynchronous motors from 4 to 1200 kW

 
 
 
Description
230... 415 V / 208... 690 V - 50/60 Hz
  • Starting and stopping of the machine by the Altistart 48 torque control system (TCS patent: Torque Control System)
  • Thermal protection of the motor
  • Protection of the machine: underload and overload with adjustable threshold and times, locked rotor, control of the direction of rotation
  • Factory set for immediate start-up
  • Simplified customization of settings using built-in display or the PowerSuite software
  • Through connection
  • Control of starter bypass contactor to prevent heat dissipation
  • Dual configuration (2 motors)
  • Numerous configurable inputs/outputs
  • Cascaded starting and deceleration of a number of motors
  • Modbus Integrated, FIPIO, Profibus DP, DeviceNet, Ethernet
 
 
 
 

PowerSuite configuration software workshop

 

Taming energy