OsiSense XS & XT

 

 

Telemecanique
  •  
    Overview
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Products
     
Benefits

Available everywhere at Schneider distributor next door, compliant with international standards & certifications in standard and increased range.

Applications

  • Assembly machines, robotics, machine-tools, machining, packaging, materials handling, conveying, etc
  • Food and beverage industry, etc
 

Inductive & Capacitive technology

 
 
 
Description

XS: inductive technology for non contact sensing of metal objects up to 60mm
XT: capacitive technology: non contact sensing of any material up to 20mm

General purpose products
One of the most comprehensive catalogue of the market with

  • Standard cylindrical forms : M8,12,18, 30
  • Standard and flat forms
  • Complying with international standards, CE, UL, CSA, CCC; CTick
  • With a top international quality IP69K
  • With all electric standards including AC/DC power supply
  • Available in standard and increased range
     

Application products

  • Rotation control, ferrous/non-ferrous discrimination, etc
  • Plastic case sensors  for double insulation and chemicals environment compliance
  • Miniature cylindrical format Plain 4 and  6.5mm or  M5 for assembly applications…
  • Stainless steel and plastic for dedicated food & beverage applications
  • XT range for detection of any object irrespective of material or conductivity

 

 
 
 
 

OsiSense XS & XT