Altivar 71 -  ATV 71

Make way for evolution!

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
  •  
    Register your software
     
  •  
    Select Product
     
  •  
    Select Products
     
Benefits

Unique range up to 630 kW, exceptional performance, advanced functions...
Open to all communication networks, applications, users... Altivar 71 provides ingenious solutions for all your particular requirements.

Applications

High performance applications (constant torque):
  • Material handling
  • Hoisting
  • Wood machines
  • Process machines
  • Textile machines
  • Packaging
 

Frequency inverters for 3-phase synchronous and asynchronous motors from 0.37 to 630 kW

 
 
 
Description
200... 240 V single-phase
200... 240 V / 380... 690 V 3-phase, 50/60 Hz
  • Speed regulation by flux vector control with or without sensor
  • Speed range: from 1 to 1 000 in closed loop mode with encoder feedback, from 1 to 100 in open loop mode
  • Graphic terminal: plain text, navigation button, configurable function keys, "Simply Start" menu ...
  • Protection of motor and of drive
  • "Power Removal ", ATEX safety functions
  • More than 150 functions available: PID regulator, brake control suited to travelling, hoisting and slewing movements...
  • Integrated EMC filter class A
  • Integrated Modbus and CANopen
  • I/O extension cards, interface cards for encoder
  • Communication cards: Fipio, Ethernet, Modbus Plus, Profibus DP, DeviceNet, Uni-Telway, INTERBUS
  • Controller Inside programmable card
 
 
 
 

PowerSuite configuration software workshop

 

 

Bluetooth® adaptor for wireless link

Make way for evolution!