Sustainable Development & Foundation
 
 
 

ISO 14 001 Certification

 
 
 
 
 

2/3 of our employees work in ISO 14 001 certified sites

Planet & Society Barometer [2009-2011]
 
 
 
 

  of the manufacturing and logistics sites were ISO 14 001 certified on 31 December 2008
 
 
ISO 14 001 is an international environmental standard awarded by an independent body (the International Standardization Organisation, ISO). It ensures that the site (manufacturing, logistics, commercial or office) has set up a system to manage its environmental impacts: the certified site must implement an environmental policy, action plans, controls, corrective actions and management reviews. ISO 14 001 certification is awarded after an audit has been carried out by an accredited body.

Schneider Electric has both manufacturing (factories and logistic centres) and tertiary (offices and sales agencies) activities on many sites. None of these sites is Seveso classified. To manage environmental risks and reduce the impact of its sites' activities on the environment, the Group is setting up management systems certified by the international ISO 14 001 standard. The Group specifically monitors the water and energy it consumes, the waste it produces and recovers and the volatile organic compounds (VOC) it emits.

Schneider Electric wants to continuously improve the environmental impact of its sites. The Group continues to pursue its intention that all its manufacturing and logistics sites, as well as all its tertiary sites (registered offices, sales agencies, research and development offices, etc.) with more than 300 employees, will achieve ISO 14 0001 certification. ISO 14 0001 certification makes it possible to improve the global environmental impact of the Group's sites throughout the world. 
Schneider Electric has had ISO 14 001 certified sites since the standard appeared in 1996.

Sponsor
Pilot groups
Industrial deployment manager
Environmental manager (Globalisation & Industry department)
Scope Factories, logistic centres and tertiary sites with more than 300 employees
Calculation (Number of employees on ISO 14 001 certified sites)/(Number of employees in 2008). The number of employees and their distribution across the company's sites in 2008 can be used as a reference for performance in years 2009, 2010, 2011.
Reporting Biannual
This image can't be displayed
  
 
To know more

To know more 

Media library