Ensure high productivity whilst minimising downtime from your breakages
Building state-of-the-art textile manufacturing equipment is your core competency. Whether for spinning or finishing, our solutions help you make the most of your installations throughout the entire life cycle.
Maximise output and efficiency Our textile-specific solutions ensure continuous production from spinning to heat setting:
- Precisely synchronised speeds between rotor, threading device and feeding motors
- Increased printing efficiency through 60m/min. operating guiding speed and pattern accuracy of +/- 0.1 mm
- Accurate temperature control through a user-friendly interface.
Improve yarn and fabric quality Yarn-breaking detection, semi-automatic joining and improved print quality are enabled by:
- Dedicated controllers with application-specific I/O
- High-performance constant speed/tension ratio
- Synchronised movement of servo motors
Reduce downtime and maintenance
Remote diagnostics reduce down time and simplify maintenance with network connectivity
Success stories Improved spinning machine performance and efficiency Read the success story
Video Improved textile machine speed and performance Watch the video
Products ATV71 and ATV31 drives Internal cooling system to eliminate the need for fans in the control panel. Lexium 05 and Lexium 15 servo drives Dedicated built-in textile functions. Modicon M340, Premium and Twido automation platforms Small footprint and easy connection. Magelis XBT GT Combination text and graphic displays.