Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image
Gallery
nothing
Close
Zelio Electronic Timers
Zelio Electronic Timers
Modular relays RE 17
Zelio Electronic Timers Modular relays RE 17

Zelio Electronic Timers - Multi-voltage timers provide timing functionality from 50 ms to 300 hours

Multifunction timers are available
Zelio timing relays are designed to provide cost-effective solutions for your industrial time delay relay needs. Being one of the widest time delay relay offers available in the marketplace; we are likely to have the timer you need commercially of the shelf. Available in a wide array of forms, fits and functions; Zelio timers offer the ultimate in flexibility and performance. Accurate adjustments, legible wiring diagrams and an interactive timer demo; make selection quick and easy.
The complete offering includes the following ranges:

RE11 Range: 17.5 mm wide – multifunction timers designed to clip directly to the DIN rail. 8 amp contacts, SPDT, universal input voltage.

RE7/RE8/RE9 Range: 22.5 mm wide – multifunction timers designed to clip directly to the DIN rail. 8 amp contacts, DPDT, universal input voltage.

RE88865 Range: 22.5 mm wide – multifunction timers designed to clip directly to the DIN rail and featuring the true off delay function. 8 amp contacts, SPDT, universal input voltage.

RE88867 Range: 35 mm wide – multifunction timers designed to plug into standard 8 or 11 pin sockets. 8 amp contacts, DPDT, universal input voltage.

RE48 Range: 48 x 48 mm – multifunction panel-mount timers featuring a large knob for simplified installation. 5 amp contacts, DPDT, universal input voltage.

REXL Range: 21 mm wide – minature single-function timers designed to plug into a socket. 5 amp contacts (DPDT) or 3 amp contacts (4PDT).

Benefits
Key Features
  • Reduced panel space - smaller units require less installed space
  • Installation flexibility - units can be DIN rail or panel-mounted
  • Tamper resistant - These units feature a sealable cover
  • Increased functionality - RE8 and RE9 timers with single functions and a choice of electromechanical or solid state functionality
  • CE Declaration of Conformity
Applications
  • Bottling
  • Car Washes
  • Comples and Special Machines
  • Control Equipment Panels
  • Educational Campuses
  • Food & Beverage
  • HVAC
  • Industrial Buildings
  • Manufacturing
  • Material Handling
  • Process Control
Product Information
Product Selector
Documents & Downloads
Additional Links
Support
Product Selector
Software Registration
Documents & Downloads
Additional Links