Select your country/region in the menu or by clicking on the world map *
Country Selector Alternate Image

The US website is experiencing some migration problems

The U.S. website technical library and product information section has been experiencing technical difficulties due to a recent upgrade.  Please click here for additional information and how to obtain support.

Contactors and Starters

NEMA Fusible Disconnect Switch Combination Starters
NEMA size 0-6 with fusible or non-fusible disconnect switch
Well-Guard® Pump Panels
Available in NEMA sizes 0-7
Motor Logic Solid State Overload Relays
Application Flexibility with a Single Part Number
TeSys N Contactors
Combining NEMA Robustness and IEC Compactness
TeSys N Starters
Combining NEMA Robustness and IEC Compactness
Type L/LX Lighting Contactors
Available with current ratings from 30-800A
Type S Contactors
Available in NEMA size 00-7
Type S Starters
Available in NEMA size 00-7
TeSys D Contactors
Available up to 150A for AC3 and 200A for AC1 applications
TeSys F Contactors
Available up to 800A for AC3 and 2100A for AC1 applications
TeSys K Mini Contactors
Available up to 12A for AC3 and 20A for AC1 applications
TeSys LR2K
Thermal overload relays 0,06 kW to 5,5 kW
TeSys T Motor Management System
Advanced motor management system for critical processes
TeSys U Combination Motor Starter
Self-protected combination motor starter
Definite Purpose Contactors
Available with current ratings from 20-352A
Definite Purpose Starters
Available with current ratings from 20-90A
Type A and B Reversing Drum Switches
Designed for motor rated up to 7½ HP
Type K Manual Switches
Designed for motor applications up to 30A
Type M and T Integral Horsepower Starters
Convenient “On-Off” operation of small single phase, polyphase, or DC motors