Circuit breaker accessory, LA/LH/Q4, connector, power districution, 125A to 400A, qty 1
PDC12LA4
Discontinued on:Jan 31, 2024
PDC12LA4 has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
Power distribution connector for LAL, LHL, Q4L molded case circuit breakers up to 125A rated
For use with load connections on one circuit breaker in place of standard distribution block to save space and time.
Use on load end of circuit breaker only
Terminal data is (12) 14–4 AWG only copper wire
Use in UL508 Industrial Control applications only and in UL1995/CSA C22.2 No. 236 heating and cooling equipment
Environmental performance of the product Learn more
Sustainable by Design
Transparency
RoHS/REACh
Sustainability
Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance.
Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations.
Well-being performance
Mercury free
RoHS exemption information
PVC free
Halogen free plastic parts product
Certifications & Standards
REACh Regulation
EU RoHS Directive
Compliant with Exemptions
China RoHS Regulation
Product out of China RoHS scope. Substance declaration for your information.
Environmental Disclosure
Circularity Profile
No need of specific recycling operations
California proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.