variable speed drive ATV61 - 7.5kW 10HP - 200...240V - IP20
ATV61HU75M3Z
Discontinued on:Jan 1, 2017
To be end-of-service on:Jan 1, 2025
Recommended replacement(s)
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
ATV61HU75M3Z is replaced by: