variable speed drive ATV61 - 1.5kW 1.5HP - 200...240V - IP20
ATV61HU15M3Z
Discontinued on:Jan 1, 2017
To be end-of-service on:Jan 1, 2025
Recommended replacement(s)
Need more information? Check our technical FAQs!
Easily find answers to the most frequently asked questions.
ATV61HU15M3Z is replaced by: