Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

     

    Back Charge Controller

    Share

    Copy Cancel

    865-1032

    Solar charge controller - XW-MPPT60-150 - 12...60V DC - 2.5W

    Range: MPPT 80 600 FAQ
    • Characteristics

      Main
      range of product
      XW
      device short name
      XW-MPPT80-600
      product or component type
      Solar charge controller
      battery voltage
      24 V DC
      48 V DC
      Complementary
      input voltage
      195 V DC - open circuit
      <= 600 V
      enclosure type
      Ventilated
      enclosure material
      Sheet metal chassis
      device mounting
      Wall mounted vertical
      cable entry
      7/8" and 1" knock-outs
      product weight
      13.5 kg
      Environment
      AWG gauge
      AWG 14...AWG 6
      ambient air temperature for operation
      -20...45 °C
      ambient air temperature for storage
      -40...85 °C
      operating altitude
      0...2000 m
      standards
      UL 1741
      CSA C22.2 No 107.1
      product certifications
      FCC Class B
      marking
      CE
      Offer Sustainability
      Sustainable offer status
      Not Green Premium product
      Contractual warranty
      Warranty period
      60 months

    Support

    Ask. We answer

    Loading

    See all FAQs