Technical FAQs

Ask a Question

What are the part numbers for the Power and Feedback cables for a BMH1003 xxxxxx motor ?

Issue: Part numbers

Product Line: BMH

Environment: None

Cause:

Resolution:

The part number for the power cable for a BMH1003 xxxxxx motor is VW3 M5101 Rxxx . where xxx = 15, 30, 50, 100, 150, 200, 250, 500, 750 for cable lengths 1.5m, 3m, 5m, 10m, 15m, 20m 25m 50m and 75 m respectively, The composition of this cable is [(4 x 1.5 mm^2) + (2 x 1 mm^2)] and comes with a pre-made M23 style industrial connector on the motor end and free ends on the drive side.

The part number for the feedback cable for a BMH1003 xxxxxx motor is VW3 M8102 Rxxx  where xxx = 15, 30, 50, 100, 150, 200, 250, 500, 750 for cable lengths 1.5m, 3m, 5m, 10m, 15m, 20m 25m 50m and 75 m respectively, The composition of this cable is [(3 x 2 x 0.14 mm^2) + (2 x 0.34 mm^2)] and comes with a pre-made M23 style industrial connector on the motor end and an RJ45 style connector on the drive side.
Was this helpful?
What can we do to improve the information ?