Technical FAQs

Ask a Question

StruxureWare Power Monitoring 7.0.1: Side-By-Side Upgrade Guide

Goals and Symptoms

The Side By Side Upgrade Utility is used to upgrade PowerLogic ION-Enterprise 5.6 SP2 or PowerLogic ION-Enterprise 6.0 SP1 systems to StruxureWare Power Monitoring 7.0.1.
To ensure you require the Side By Side Upgrade type, please consult "StruxureWare Power Monitoring 7.0.1: Determine Your Upgrade Type" (RESL207578).

Causes and Fixes

Attached are a number documents that provide:

    • one page overview
    • detailed upgrade type walk-throughs for
      • stand-alone servers
      • distributed systems
NOTE: New documents will be added as they are created.

Attachments



(Removed File URL: 207604_F372/SideBySideQuickStart_701.pdf)(Removed Image URL: /PubResEXPORT.nsf/2b87ee90be777fc085257c28006ee4ef/b3fa92786f3085bfc1257c590015fd47/fl_block_5/0.11E?OpenElement&FieldElemFormat=gif)(Removed File URL: 207604_F372/SPM701-SideBySideUpgradeGuide_Standalone.pdf)(Removed Image URL: /PubResEXPORT.nsf/2b87ee90be777fc085257c28006ee4ef/b3fa92786f3085bfc1257c590015fd47/fl_block_5/0.C00?OpenElement&FieldElemFormat=gif)(Removed File URL: 207604_F372/SPM701-SideBySideUpgradeGuide_Distributed.pdf)(Removed Image URL: /PubResEXPORT.nsf/2b87ee90be777fc085257c28006ee4ef/b3fa92786f3085bfc1257c590015fd47/fl_block_5/0.19FA?OpenElement&FieldElemFormat=gif)SPM701-SideBySideUpgradeGuide_Distributed.pdf

(Removed Image URL: /PubResEXPORT.nsf/2b87ee90be777fc085257c28006ee4ef/b3fa92786f3085bfc1257c590015fd47/fl_block_5/0.4ED4?OpenElement&FieldElemFormat=gif)

Last Revised: August 21, 2012

Internal

All content © 1992-2012 Schneider Electric

 

Update 9/4/2012 MT: Updated external link which was broken.


Legacy KB System (APS) Data: RESL207604 V8.0, Originally authored by MaLi on 03/08/2012, Last Edited by LaLo on 01/07/2014
Related ranges: Power Monitoring Expert 7
Was this helpful?
What can we do to improve the information ?