Technical FAQs

Ask a Question

What are the specifications of TSXCBY 1000 Bus-X cable?

TSX CBY 1000 is a Bus-X Extension cable (100m) for the Premium Platform. The specifications of the cable are provided below.

Bus-X Specification:
TE Part Number: TSXCBY XXXK
Composition: 4 twisted pairs and 1 isolated conductor
22 AWG (stranded)
Weight per km: 9.2 kg
Nominal O.D.: 9.20 mm
Insulation & nominal core O.D.: Cellular Polyolefin double layer
Nominal Attenuation (120W at 20°C): 1 MHz 1.7 dB/100m
4 MHz 3.0 dB/100m
10 MHz 4.8 dB/100m
16 MHz 6.3 dB/100m
20 MHz 7.0 dB/100 m
Nom. Imp (ohms): 120W
Nom. Velocity of propagation: > 75%
For static application: -20°C to 80°C
For dynamic application: 0°C to 45°C
Curvature diameter minimum: - Dynamic application: 80mm
- Static application: 40 mm
Chemical resistance: Acids, oils, ammoniac, solvents, and water.


Legacy KB System (APS) Data: RESL211954 V1.0, Originally authored by TVe on 07/03/2013, Last Edited by TVe on 07/03/2013
Related ranges: Modicon Premium
Was this helpful?
What can we do to improve the information ?