Biosco - MV Transformers & MV/LV Prefabricated Substations

Biosco, choosing security

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
MV/LV  prefabricated substations, non walk-in type, metallic enclosure - Biosco
Benefits

High level of safety 
Complying with the IEC 62271-202 and fitted with Schneider-ELectric equipment, Biosco range guranty a sustainable and hig safety level for the public & the operators.

Cost effective
Factory assembled and factory tested, thus reducing the work to be done on site and the global cost.

Short delivery time
The prefabricated substation is a plug & play solution, delivered ready to be connected to the MV and LV networks.

Applications

Up to 36kV, for application in Electrical Distribution market (Utilities) and Commercial & Industrial building market.
 

Biosco, a solution of MV/LV prefabricated substations up to 36 kV

 
 
 
Description

Four generic designs available in two technologies: metallic or concrete.
Biosco, MV/LV prefabricated substations are studied and tested in compliance with the IEC 62271-202:

  • Biosco W : Walk in type
  • Biosco N : Non walk in type
  • Biosco H : Half-buried
  • Biosco U : Undergroung

Adaptable to meet the local needs:

  • Climatic conditions
  • Integration of local transformer
  • Local standards and blending in surroundings

Biosco substations can be licensed for manufacture and sell by partners.

 
 
 
 

 

 

 

Biosco, choosing security