Trihal - MV Transformers & MV/LV Prefabricated Substations

A transformer likeno other

Merlin Gerin
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Cast resin transformer up to 36 kV - Trihal
Benefits
The Trihal dry type cast resin transformer provides you with total safety when faced with the most extreme constraints. Reliability and respect for the envronment are guaranteed. It is 100% recyclable and poses a zero pollution risk.

Applications

Buildings, Industry, Energy and Infrastucture .
 

160kVA to 15 MVA dry type cast resin transformers, up to 36kV

 
 
 
Description
  • IEC 60076-1 to 5 and 60076-11 Standards
  • Main characteristics:
. Phase to phase secondary voltage (V):400 to 433
. Phase to neutral secondary voltage (V):231 to 250
. Short circuit and lightning impulse withstand up to 250kV
 
 
 
 

 

A transformer likeno other