This image can't be displayed


Ultra Rapid Circuit-Breakers 5000 and 6000A -  Masterpact UR

Merlin Gerin

Ultra Rapid Circuit-Breakers 5000 and 6000A

 

Overview

 
  • Rated current: 5000 and 6000A
  • 2 Icu performances: 150kA at 440V – 100kA at 690V
  • Rated operational voltage: 690V
  • 1 frame 5000/6000A
  • 3 pole and drawout version
  • 1 "UR control module"
  • 1« UR power module »
  • 1 thruster mechanism: Thomson effect Coil
  • Micrologic control units A,P,H
  • Auxiliaries and accessories identical to standard Masterpact range
  • Compliance with IEC 60947-2 international standards
  • Compliance with the specifications of Marine classification companies: Lloyd’s Register , Bureau Veritas
Wherever high short-circuit current is involved Masterpact UR takes control

As installed power increases, electrical distribution has to shift from LV design to a MV design.
Built from the highly reliable standard air circuit-breaker, Masterpact UR has been developed to allow much higher installed power with LV design.

Best advantages:

  • Cost effective solution
  • No MV needed, easier maintenance
  • Simpler solution, reduced time to market.
Specific applications:

  • Busbar coupling onboard merchant vessels, off-shore platform
  • Loop networks in industry, cement plant - petrochemical industry
  
 
To know more

To learn more about 

  • Overview
    • Description
    • Benefits
    • Applications
  • Downloads
    • Brochures
    • Tech publications
    • Certificates
  • Support
    • Contact Us