Sepam serie 80

Simplicity and Performance, headed in the right direction

Merlin Gerin
  •  
    Overview
     
  •  
    Support
     
  •  
    Register your software
     
Benefits
Protect your power system with full peace of mind using Sepam protection relays.
  • 20 years of experience in digital relays
  • A consistent range of relays organized according to applications

Applications

  • S80, S81, S82, S84: substation incomers and feeders protection
  • T81, T82, T87:ransformer protection
  • M81, M87, M88:motor protection
  • G82, G87, G88: generator protection
  • B80, B83:busbar protection
  • C86:capacitor protection

Discovery

 

Digital protection relays for current and voltage protection, for any distribution system.

 
 
 
Description
The Sepam serie 80 includes 16 types of Sepam. One type of Sepam is dedicated to one application.

Characteristics:
  • 3 types of UMI
  • 12 analogue input:
- 8 current inputs and 4 voltage inputs
- 4 current inputs and 8 voltage inputs
  • 42 logic inputs
  • 23 relay outputs
  • 2 Modbus communication ports
  • 16 temperature sensor inputs
  • removable memory catridge with parameters and settings for quick commissionning after replacement
  • Logipam programming software (optional), to program specific functions
 
 
 
 

Sepam with integrated advanced UMI

 

 

Sepam with remoted advanced UMI

 

Sepam with mimic-based UMI

Simplicity and Performance, headed in the right direction