ION8800 - Power Meters

Make sure you don't miss a thing.

  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Power meter - ION8800
Benefits

The PowerLogic ION8800 helps you:

  • reduce operations costs
  • improve power quality
  • improve continuity of service
    for optimal management of your electrical network with greater simplicity.

Applications

  • Transmission and distribution metering
  • Revenue metering
  • Extensive power quality monitoring and analysis
  • Power quality compliance monitoring
  • Digital fault recording
  • Instrument transformer correction

Discovery

 

Energy and power quality meter for utility network monitoring

 
 
 
Description

The PowerLogic ION8800 meter is available in three different base models:

  • The ION8800A is an energy/tariff meter with EN50160 compliance monitoring, waveform capture, and transient detection.
  • The ION8800B is an energy/tariff meter with EN50160 compliance monitoring.
  • The ION8800C is a basic energy/tariff meter.
    Standard features include an IEC61107 optical port, Form C digital outputs, IEC 62053-22 class 0,2S metering, and alarming. Optional features include expanded memory, digital inputs, Form A digital outputs, and a field-replaceable communications module capable of supporting any or all of the following: selectable RS-485/RS-232 port, internal modem, Ethernet port, and fibre.
    Characteristics
  • DIN 43862 (19-inch rack mount) IEC standard for easy retrofit into existing systems
  • Essailec connector with common measurement and energy pulsing pin-out
  • High-accuracy metering in compliance with IEC 62053-22 Class 0,2S
  • Power quality compliance monitoring: IEC61000-4-30 class A, EN50160, IEC61000-4-7/4-15, CBEMA/ITIC
  • Detection and capture of dips and swells
  • Waveform recording at 1024 samples/cycle; 20 µs transient capture
  • Inter-harmonics measurements (ION8800A)
  • 24 setpoints for single/multi-condition alarms and control functions with 1 second response
  • Communication module supports: fibre, Ethernet, modem, RS-232/485, RS-485
  • Protocol support for Modbus RTU slave/master, Modbus TCP slave/master, DNP 3.0, MV-90, DLMS
  • Ethernet and modem gateways to 31 devices on RS-485 port
  • High-speed Ethernet communications (optional) with on-board web server
  • Email for sending data logs and alarm notification
  • Multiple tariffs and time-of-use
     
 
 
 

Make sure you don't miss a thing.