Altivar 31 Lift - Altivar 71 Lift - Specialized Drives

For greater comfort and safety

Telemecanique
  •  
    Overview
     
  •  
    Downloads
     
  •  
    Support
     
Drives for lift applications from 1.5 to 75 kW - Altivar 31 Lift - Altivar 71 Lift
Benefits

Variable speed drives designed with professionals for professionals

  • Advanced application-specific functions
  • Ease of programming (customer units: cm, s, Kg)
  •  Exceptional drive quality
  • Safe, reliable operation

Altivar 31 Lift is ideal for :

  • Encoderless asynchronous motors
  • Non-reversible lifts with speeds of less than 1 m/s

Altivar 71 Lift is ideal for :

  • Encoderless synchronous motors
  • Fast, reversible lifts

Applications

  • Lifts
  • Goods lifts

Discovery

 

Variable speed drives for lifts

 
 
 
Description

Altivar 31 Lift
Range : 

  • 400 V supply voltage, three-phase from 2.2 kW to 15 kW
  • 200 V supply voltage, three-phase from 2.2 kW to 15 kW
  •  Dedicated “Lift” menu
  • Dedicated ramp for enhanced comfort
  • Smooth deceleration (brake sequence)
  • Half-floor function

Altivar 71 Lift
Range : 

  • 400 V supply voltage, three-phase from 3 kW to 75 kW
  • 200 V supply voltage, three-phase from 2.2 kW to 45 kW
  •  200 V supply voltage, single-phase from 1.5 kW to 5.5 kW
  • “Lift”menu
  • Dedicated ramp for easy adjustment and enhanced comfort
  • Wide range of encoders
  • Angle test for motionless synchronous motors (Technology exclusive to Schneider Electric)
  •  Can be retrofitted on an existing lift

Application-specific functions:

  • half-floor, inspection, rollback, direct to floor, evacuation with UPS, load measurement, deferred stop on thermal trip, etc.
 
 
 
 

Altivar 31 Lift

 

 

Altivar 71 Lift

For greater comfort and safety