Lexium Integrated Drive ILA
- With AC synchronous servo motor
- Superior dynamics and high torque
- Closed-loop drive system with high-resolution encoder
Lexium Integrated Drive ILE
- With brushless DC motor
- High detent torque
- Absolute position feedback
Lexium Integrated Drive ILS
- With stepper motor
- High torque at low speeds
- Superior constant velocity characteristics
Compact design
- Everything integrated in a single device
- 50% of space reduction in the control cabinet
- 40% decrease in wiring
Open Communication
- All important fieldbus interfaces are available (CANopen, DeviceNet, RS 485, PROFIBUS DP, Ethernet Powerlink, EtherCAT, EtherNet/IP, ModbusTCP)
Integrated safety
- "Safe Torque Off" functionality prevents unintended machine starts as per IEC/EN 61800-5-2 for operator safety
Easy Installation and Commissioning
- 25% reduction in installation time with Lexium Commissioning tool
- Two different connection technologies: printed circuit board or industrial connectors