News: Automation and Control
New Range of digital and analogue Input/Outputs
Strong points
- high levels of quality and performance
A new offer of 25 TM2 references with high levels of quality and performance, totally replacing the earlier range of TWD modules.
- improved I/O access for your applications
The new TM2 range also offers two dedicated PT100/1000 modules for HVAC applications.
Client Advantages
- Broad range
TM2 Input/Output modules offer you
3 types of cabling and a wide choice of modularity.
- Cost & Simplicity
Purpose-designed, TM2 Input/Output modules are
economical and simple to use.
- Flexibility
TM2 modules are compatible with the majority of sensors,
probes and activators on the market.
Useful Links
|