Proven simplicity:
+30% savings in installation and setting-up time with the multilingual terminal you have explicit information for adjusting or carrying out maintenance on your light curtain.
Assured conformity:
100% certified. Manufactured from recyclable materials, our light curtains contribute to protecting the environment.
Used on their own or in conjunction with safety modules, controllers or PLCs, they enable a safety level of up to SIL 3/type 4 to be achieved.
XUSLB main characteristics, for finger and hand detections:
- Distance: 0.3 to 7 m (fingers 14 mm) 0.3 to 7 and 20 m (hands 30 mm).
- •Heights protected: 0.28 to 1.36 m (fingers 14 mm) 0.32 to 2.12 m (hands 30 mm).
- Outputs: 2 safety PNP, 1 auxiliary PNP or NPN.
XUSLD with segments main characteristics, for finger and hand detections:
- Distance: 0.3 to 7 m (fingers 14 mm) 0.3 to 7 and 20 m (hands 30 mm).
- Heights protected: 0.28 to 2.56 m (fingers 14 mm) 0.32 to 5.12 m (hands 30 mm).
- Outputs: 2 safety PNP, 1 auxiliary PNP or NPN.