Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Well Tried Components / Limit Switch / Motor Starter / Cat.1 PL c, SIL 1 / Stop Category 0

      Default Alternative Text

      Your business issues

      According to your risk assessment result, you have identified the need to design your machine with guard monitoring safety function required to reach PL c EN/ISO 13849-1, SIL 1 EN/IEC 62061 in order to meet current safety legislation and standards enabling CE compliance and have the need to speed up the time consuming offer selection and documentation process. To reduce machine time to market and improve profitability when creating BOM, wiring diagrams and reliability calculation of the safety chain.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        • This Guard Monitoring with Well Tried Components solution provides an efficient way to build machine safety.
        • The documentation provides: wiring diagram, schematic diagram, explanation of application, and the safety reliability calculations. The safety chain solution supports creation of safety architectures with a Category 1 architecture PL c EN/ISO13849-1, and SIL 1 EN/IEC 62061 for the guard monitoring function.
          • The safety-related stop function is initiated by actuation of an emergency stop or moveable guard, and is designed to protect access into a hazardous zone.
          • Opening the guard is detected by a guard switch, which disconnects the motor starter (stop category 0 EN IEC 60204-1) when either the emergency stop or guard is actuated. The safety function is dependent upon the reliability of the components.
      • Value Proposition

        Safety chain solutions provide a template to solve each safety function around a machine, and reduce time needed to create each safety function to meet the requirements of the machine risk assessment.

        It is possible to modify safety chain solutions with products, based upon your specific machine needs. This allows you to use them as templates when designing machine safety functions, improving efficiency while saving costs. Each safety chain solution contains:

        • Explanation of the architecture and safety chain
        • Wiring diagram
        • Calculation explanation
        • Calculation result
        • TUV Certificate
        • Sistema project file
      • Differentiation

        Safety chain solutions are designed to minimize the complexity of implementing safety on machines. For each safety function around the machine there are ready-to-use or -modify solutions available, for any customers seeking CE certification around the world.
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.