Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Safety Module / Safety Mat / Contactor / Cat.3 PL d, SIL 2 / Stop Category 0

      Default Alternative Text

      Your business issues

      According to your risk assessment, you need to design your machine with a perimeter monitoring safety function necessary to reach PL d EN/ISO 13849-1, SIL 2 EN/IEC 62061, and to meet current safety legislation and standards enabling CE compliance. You also need to expedite the time-consuming offer selection and documentation process. To reduce machine time to market and improve profitability when creating BOM, you need wiring diagrams and reliability calculation of the safety chain.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        • This Perimeter Guarding with Safety Module solution provides an efficient way to build machine safety. The Preventa XPSAK traditional safety module enables the creation of the safety circuit..
        • The documentation provides: wiring diagram, schematic diagram, explanation of application and the safety reliability calculations. The safety chain solution supports the creation of safety architectures with a Category 3 architecture PL d EN/ISO13849-1, and SIL 2 EN/IEC 62061 for the perimeter guarding function.
        • The safety-related stop function is initiated by actuation of an emergency stop or safety mats installed around the machine to protect access into a hazardous zone. The actuation of the safety mat is monitored by a processing module and deactivates the safety module outputs (stop category 0 EN IEC 60204-1), stopping the motor power supply connected to contactors (K1 and K2). The motor will freewheel to a stop.
      • Value Proposition

        Safety chain solutions provide a template to solve each safety function around a machine. Using safety chain solutions reduces the time needed to create each safety function, and to meet the requirements of the machine risk assessment. It is possible to modify the safety chain solutions with products suited to the specific needs of the machine, allowing it to be used as a template when designing the safety functions for your machine, improving efficiency while saving costs. Each safety chain solution contains:
        • Explanation of the architecture and safety chain
        • Wiring diagram
        • Calculation explanation
        • Calculation result
        • TUV Certificate
        • Sistema project file
      • Differentiation

        Safety chain solutions are designed to minimize the complexity of implementing safety on machines. For each safety function around the machine there are ready to use or modify solutions available to customers seeking CE certification.
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.