Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Manager and worker talking on production floor, industrial automation, machine control, hoisting.

      Simple and standard crane control

      Smiling technician with laptop in front of control panel, industrial automation, facility management software.

      Your business issues are unique

      You need to develop a simple standard crane with easy maintenance attributes, without the need of expert knowledge, and in compliance with European safety norms and standards.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        The Hoisting/ Hardwired/ Contactor TeSys architecture is focused on simple, standardized hoisting machines, and is the first step toward automation. High-level expertise is not required thanks to simple relays and contactors which allow for quick setup. This architecture provides a highly compact and simple installation, reducing commissioning and maintenance times.
      • Value Proposition

        • Connectivity: Wireless control system, with a second transmitter, that includes a display and programmable buttons to control desired functions.
        • Efficiency: Ready-to-use, Tested Validated Documented (TVD) architectures.
        • Safety compliance: Our hoisting solutions are compliant to ISO EN 13849-1 and are easy to certify, protecting people and goods.
        • Global support: Global onsite support, in virtually any language, by Schneider Electric Hoisting experts.
      • Differentiation

        • Simple, compact, wirelessly controlled contactor architecture.
        • Optimized costs: A highly competitive performance/cost ratio.
        • Safety embedded: Compliant to EN 13849-1 Plc Cat 1.
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.