Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Solution for simple machines with motion control over hardwired I/O

      Default Alternative Text

      Your business issues are unique.

      You need to develop a cost effective machine with simple functions. You are determined to offer a low cost, flexible and optimized performing machine with embedded diagnostics and energy efficiency without using a field bus.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        A flexible, scalable controller based solution with an optimized level of performance.
        The solution uses coordinated motion providing a low-cost solution for the motion management of the machine. With motion drives and hardwired I/O (Pulse Train PTI/PTO), the solution provides optimized cost performance.

      • Value Proposition

        • Ready to use applications with detailed documentation
        • Less training effort as strong support and pre-developed applications are available
        • Don't start from scratch. Use TVDAs (tested, validated and documented architectures) with embedded safety features.
        • One supplier for a complete solution from the Optimize offer to the Performance offer
      • Differentiation

        • Ready-to-use :
          -Complete applications with motion controller, servo drives over PTI /PTOs
          -Use the fully tested project templates
        • Customize your application:
          - Large choice of configuration with different numbers of axis can be selected
          - TVDAs can be reused and adapted to your needs
        • Optimize your panel size with compact controllers and drives
        • Reduce energy consumption: a set of libraries make embarking on energy efficiency just easy
        • Worldwide service and support from design experts and application centers
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.