Welcome to the Schneider Electric Global Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Solution for simple machines with coordinated motion control

      Default Alternative Text

      Your business issues are unique.

      You need to develop a cost-effective machine with simple functionality. You are determined to offer an energy-efficient, low-cost, flexible machine with embedded diagnostics.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        A flexible and scalable controller-based low cost solution with optimized level of performance. The solution uses coordinated motion providing a low cost solution for the motion management of the machine. With the motion drives connected over CANopen, the solution is providing optimized cost performance ratio.

      • Value Proposition

        • Ready to use applications with detailed documentation
        • Less training effort as strong support and pre-developed applications are available
        • Don't start from scratch. Use TVDAs (tested, validated and documented architectures) with safety features embedded in the application.
        • One supplier for a complete solution.
      • Differentiation

        • Ready-to-use :
          -Complete applications with motion controller and servo drives over CANopen
          -Use the fully tested project templates
        • Customize your application:
          - Large choice of configuration with different numbers of axis can be selected
          - TVDAs can be reused and adapted based on needs
        • Optimize your panel size with compact controllers and drives
        • Reduce energy consumption: a set of libraries make embarking on energy efficiency just easy
        • Worldwide service and support from design experts and application centers
        • Multiple field bus supported: Modbus SL, CANopen
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.