Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Solution for complex machines with highly synchronized motion control

      Default Alternative Text

      Your business issues are unique.

      You need to develop a machine with synchronized motion control. You are determined to offer a cost-effective solution that is energy efficient, flexible and optimized with embedded diagnostics.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        A flexible, scalable motion controller-based solution with optimized performance. It uses a built-in CNC editor within SoMachine, which provides extensive flexibility and functionality. With motion drives connected over CANmotion, the solution is highly cost effective.

      • Value Proposition

        • Ready to use applications with detailed documentation
        • Strong support and pre-developed applications
        • TVDAs (tested, validated and documented architectures) with embedded safety features.
        • One supplier for a complete solution
      • Differentiation

        • Ready-to-use :
          - Complete applications with motion controller, servo drives over CANmotion.
          -Use the fully tested project templates
        • Customize your application:
          - Large choice of configuration with different numbers of axis can be selected
          - TVDAs can be reused and adapted based on needs
        • Optimize your panel size with compact controllers and drives
        • Reduce energy consumption: a set of libraries make embarking on energy efficiency just easy
        • Worldwide service and support from design experts and application centers
        • Multiple field bus supported: Modbus SL, CANopen, CANmotion
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.