Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text
      For hospitals, data centers, industrial process facilities, etc.

      MISSION-CRITICAL STANDBY GENERATOR DEDICATED SOLUTION

      Default Alternative Text

      Challenges

      Protecting and switching standby generation in mission critical facilities

      Hospitals, data centers, and other critical facilities must operate 24/7. The most important characteristics of their power systems are availability, reliability and security. They rely on generators to keep running in case of an outage, which must respond and recover quickly under any conditions.

      Our experts help you throughout the entire generator life cycle

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        • Continuity: Compact or Masterpact breaker with Micrologic trip unit offers measurement and diagnostics.
        • Avoid cutoff during transfer: Genset circuit breaker and switch resists sum of short-circuit currents, allows selectivity, while ensuring there is no interlocking.
        • Parallel genset coupling: Increases standby power, compensates for unavailability of generator.
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.