Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Single Drive Booster for Industry and Infrastructure

      pipes in facility, water management, oil and gas, mineral processing

      Your business issues are unique.

      You need to develop a cost-efficient booster for Industry and Infrastructure. You are determined to offer an easy-to-use system with diagnostics.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        With the all-in-one Magelis SCU, you have the architecture to create a cost-efficient solution. Our simple, standard boosters for Industry and Infrastructure are the first step toward automation, moving away from traditional relay architectures. Single-drive boosters can be used in single- or multi-drive mods.

      • Value Proposition

        • A complete, cost-optimized solution.
        • Don't start from scratch. Use TVDAs to start the application.
        • Don't program. Use pre-developed, easily configurable macro function blocks and templates to develop your application.
        • Single-drive, multiple pump switching to optimize energy consumption.
        • Embedded pumping functions like cavitation protection, pump stage and de-stage, PID, and others.
        • Increased flexibility with logic controller M241 and HMI controller Magelis SCU, and a reduced panel size.
        • Built-in multiple connectivity options provide seamless connectivity to other control and monitoring systems. 
        • Remote wireless access - through web visualization - to smart devices, cloud solutions and the Internet.
      • Differentiation

        • Capable of managing multiple pumps using one drive.
        • Maintains constant pressure in the system with PID, pump stage and de-stage-related functions.
        • Diagnostic features for easy maintenance.
        • Embedded booster and pumps protection.
        • Operates smaller (auxiliary) pumps to maintain lower flow requirement.
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.