Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Single Drive Boosters for Buildings

      pipes in facility, water management, oil and gas, mineral processing

      Your business issues are unique.

      You need to develop a cost-efficient booster for buildings. You are determined to offer an easy-to-use system that features diagnostics.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        A simple and standard booster in your building is the first step toward automation, moving away from traditional relay architectures. With a built-in display on Modicon M171/M172, this architecture provides a highly cost-efficient solution, in which a single drive can be used in single- or multi-drive mode

      • Value Proposition

        • A complete, cost optimized solution.
        • Don't start from the scratch. Use TVDAs to start the application.
        • Don't program. Use pre-developed, easily configurable functions and templates to develop your application.
        • Embedded pumping functions like cavitation protection, pump stage and de-stage, PID, and others.
        • Increased flexibility with logic controller Modicon M171/M172.
        • Switching of multiple pumps with a single drive to optimize energy consumption.
        • Built-in display provides monitoring capabilities suited to your application.
        • Connect everywhere. Built-in BacNET or LonWorks connectivity provides seamless connectivity to the BMS. Remote wireless access - through web visualization - to smartphones, cloud solutions. and the Internet.
      • Differentiation

        • Capable of managing multiple pumps using one drive
        • Maintains constant system pressure with PID-, pump stage-, and de-stage-related functions.
        • Diagnostic features for easy maintenance.
        • Embedded booster and pumps protection using features like e.g. cavitation protection.
        • Operates smaller (auxiliary) pumps to maintain lower flow requirement.
        • Compact size of the controller and drives reduces the panel size.
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.