Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Multi Drive Boosters for Buildings

      pipes in facility, water management, oil and gas, mineral processing

      Your business issues are unique.

      Your customers are focused on energy optimization. You need to develop a booster for buildings with higher level functionalities, diagnostics, and protection, alongside flexible and scalable I/Os.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        We offer a powerful solution for boosters with multiple pumps, which require maximum flexibility and scalability, plus a higher level of functionality. One of the key features of this solution is connectivity to BMS over BACnet or LonWorks. Additionally, a combination of power meters, drives, and energy efficiency-related functions makes the system efficient.

      • Value Proposition

        • A complete, cost optimized solution.
        • Don't start from the scratch. Use TVDAs to start the application.
        • Don't program. Use pre-developed, easily configurable functions and templates to develop your application.
        • Embedded pumping functions like cavitation protection, pump stage and de-stage, PID, and others.
        • Increase scalability with logic controller Modicon M171/M172, using a wide range of I/Os.
        • Improved cost-efficiency with built-in display, which provides monitoring capabilities suited to your application.
        • Connect Everywhere. Built-in BacNET or LonWOrks connectivity provides seamless connectivity to the BMS. Also, remote wireless access - through web visualization - connects to smart devices, cloud solutions, and the Internet.
      • Differentiation

        • Multiple pump management, using an individual drive for each pump.
        • Built-in energy efficiency while maintaining performance.
        • Maintains constant pressure in the system with PID- , pump stage- and de-stage-related functions.
        • Advanced diagnostics for each pump, allowing for easy maintenance.
        • Embedded booster and pump protection, using features like cavitation protection.
        • Operates smaller (auxiliary) pumps to maintain lower flow requirement.
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.