Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Air / Water cooled chiller for simple and compact machines

      City view

      Your business issues are unique.

      You need the best functionality/cost ratio for simple and compact air-cooled and water-cooled chillers for machines up to one circuit, two compressors.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        Schneider Electric‘s solution, based on the Modicon M171 optimized logic controller, allows you to cost-effectively build chiller equipment with the functionality that you need.

      • Value Proposition

        • Intuitive and flexible programming with ready-to-use function blocks
        • Tested, Validated, and Documented Architectures (TVDA)
        • Compact and cost-effective
        • Scalable software
        • Modbus connection to gateways, power meters. etc.
      • Differentiation

        • Tailor the solution to fit your needs with the Modicon M171 optimized logic controller
               - 24VAC/DC and 110-230VAC
        • Compact controller reduces cabinet size
               - DIN package or flush mounting
        • Improve efficiency with floating high-pressure, including speed drives
        • Reuse your application with the entire Modicon M171 range
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.