Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Air / Water Cooled Chiller for complex & BMS connectable machines

      City view

      Your business issues are unique.

      Your business has the combination of complex air-cooled and water-cooled chillers. You need your energy efficient chiller connected to a Building Management System.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        Schneider Electric offers a solution based on the Modicon M172 performance logic controller, which allows you to design your machine with energy-saving functions, as well BMS connections. Schneider Electric also provides functionality to support your engineering efforts and quickly implement machine subfunctions.

      • Value Proposition

        • Ready-to-use intuitive and flexible programming functions
        • Tested, Validated, Documented Architectures (TVDA)
        • Enhanced modularity
        • Scalable software solutions
        • Advanced function blocks for compressor management, COP (Coefficient of Performance) monitoring and more
        • Algorithms and functions can be developed by user
        • Multiple BMS connectivity options
      • Differentiation

        • Monitor & improve your machine’s efficiency with :
               - Our “Coefficient of Performance Monitor” function block
        •      - Integrated power metering
        •      - Integrated variable speed drive and controller
        • Simplify your application visualization with embedded WebVisu: no need for an HMI!
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.