Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Food and beverage manufacturing facility, machine control, distribution management.

      Advanced robotics control for up to two cartesian robots

      Machinery at a bottling facility, food and beverage, machine control, industrial production.

      Your business issues are unique.

      To keep customers satisfied, you need to supply safer machines that are better connected, more flexible, and efficient, at a reduced cost, with shorter lead-times. Tested, Validated, Documented Architectures (TVDAs) can help you quickly build an automation solution, from machine design and engineering, to installation and documentation. Reduce the time needed for design, installation, and commissioning with these flexible, functionally validated, ready-to-use architectures.

      Our experts help you throughout the entire machine life cycle.

      Illustration, Machine LifecycleSolutions, Industrial production, machine control.
      • Solutions

        The Compact / Sercos / Motion Controller LMC078 TVDA solution is designed for machines that require high-precision motion. This architecture operates six servo drives and modular I/O system on Sercos. On CANopen the system provides additional speed drives, motor starter, and an integrated servo drive. Thanks to high performance and efficiency with Sercos motion bus and CANopen field bus, the system can be easily extended with additional devices. The embedded Ethernet WebVisu functionality allows user-defined web pages to generate a web-based, platform-neutral HTML 5 visualization that can be used by common web browsers and smart devices.
      • Value Proposition

        • Scalable and flexible systems for creating economical solutions.
        • Openness and flexibility with various connectivity options.
        • Ready-to-use architectures with preconfigured PLC and HMI project templates.
        • Comprehensive system documentation with component list and wiring diagrams.
        • Device ModulesTM for quick and easy system adaptation.
        • One software package to set up and maintain the entire system.
        • Embedded visualization functions featuring platform-neutral, user-defined web pages.
        • Full remote access for programming, operation, and monitoring.
      • Differentiation

        • Unique TVDA solutions to minimize effort at every stage of the development process.
        • Ready-to-use architecture with a high level of pre-fabrication for quick design and setup of the automation system.
        • Full interoperability and high system reliability based on Schneider Electric best-in-class products and extensive functional validation of the architecture.
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.