• Default Alternative Text

    Measurement & Instrumentation for Onshore

    Engineer and pipelines, reliability for secure power in industrial applications, oil and gas.

    Challenges

    Measurement Solutions

    Our field devices offerings are chosen for the most demanding oil & gas applications that require pressure, temperature, flow, level, liquid analytical and valve positioner high-performance measurements.

    • Solutions

      Our field devices are an important choice for oil and gas producers who want competitive advantages, lowered operating costs, and higher profits. We provide unique measurement solutions that make major differences in critical oilfield applications.
    • Value Proposition

      • Measureable Real-time results
      • Actionable information
      • Optimized well production
      • Operational excellence
      • Low cost deployment and lower cost of operation
      • Easy to install and use
    • Differentiation

      • Unmatched asset lifetimes
      • Best-in-class performance
      • Superior savings and value
      • Compatibility with existing instrumentation
      • Outstanding ease of use
      • Longest warranties
      • Lowest cost of ownership
      • Fully integrated power
    Industrial workers working on some equipment, water management, Industrial production.

    See more solutions for Smart O&G Field - Onshore

    Benefits

    • Close up view of a one dollar bill, energy efficiency
      Multiphase Measurement for well testing optimisation, reduce cost, equipment and foot print
    • Oilfield Worker checks gauge, oil and gas Alternative Text
      • Enhanced features especially suited for upstream oil and gas 
      • Affordable and durable flow meters
    • moving oil derrick at sunrise, oil and gas
      Totalise the desired liquid flow while ignoring common causes of over-reading