Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Natural gas processing plant, oils and gas, energy management

      Reliable Instrumentation for LNG and Gas Processing

      Engineer and pipelines, reliability for secure power in industrial applications, oil and gas.

      Challenges

      Measurement Solutions
      Foxboro Field Devices offerings are chosen for the most demanding oil and gas applications that require pressure, temperature, flow, level, liquid analytical, and valve positioner high-performance measurements.
      • Solutions

        Foxboro Field Devices are an important choice for gas producers who want competitive advantages, lowered operating costs, and higher profits. We provide unique measurement solutions that make major differences in critical gas field applications
      • Value Proposition

        • Measureable real-time results
        • Actionable information
        • Optimised production
        • Operational exellence
        • Low cost deployment and lower cost of operation
        • Easy to install and use
      • Differentiation

        • Unmatched asset lifetimes
        • Best-in-class performance
        • Superior savings and value
        • Compatibility with existing instrumentation
        • Outstanding ease of use
        • Longest warranties
        • Lowest cost of ownership
      Default Alternative Text

      See more solutions for LNG and Gas Processing

      Benefits

      • One arrow hits a fresh bull's-eye

        Gas Flow

        The Foxboro pressure transmitters deliver accurate, affordable measurement of gas flow rates.

      • Keyword on keyboard key saying

        Flow Measurement Solutions

        Foxboro vortex flowmeters are affordable, durable solutions for flow rate measurement.

      • Default Alternative Text

        Versatile Selection

        Solutions for temperature, pressure, flow, level, liquid analytical, & valve positioner applications

      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.