• Default Alternative Text

    Highly reliable and available Ship Management System

Default Alternative Text

Challenges

Comprehensive control and monitoring is needed to lower operational costs on more sophisticated ships with smaller crews and to optimize servicing of fleets. Reducing carbon emission calls for better management of the energy chain from providers to consumers.
  • Solutions

    This highly available solution controls and supervises the main systems of the ship by providing: alarm management, power management, auxiliaries and fluid management as main engine cooling, lubrication circuit, ballast, bilge, compressed air, fuel & oil, fire fighting pumps and fresh water management.

    Supervision is carried out at bridge level by a SCADA system based on redundant Vijeo Citect and in various cabins by Magelis Touch panels with Vijeo designer human machine interface.

    A high availability architecture communication network is implemented by 2 servers in hot stand-by, supported by an Ethernet ring with redundancy management, and optical fiber (Modbus RS485 with relevant bridge to Modbus TCP/IP when required)

    Local acquisition is implemented by distributed I/O modules (Advantys STB), control part by main PLC Modicon Quantum, Premium or M580 in hot standby, and power management by dedicated PLC Modicon M340.

  • Value Propostion

    Thanks to a secured architecture, full supervision and control of main systems at several locations in the ship, this solution maximizes ship reliability and crew efficiency.

    For higher availability and fast response time, the dedicated compact and hardened PLC achieves an efficient and optimized Power Management System (PMS) for generators that allows 20% energy saving.

    Redundant SCADA servers and PLCs for 100% availability at first fault.

  • Differentiation

    • Industrial Ethernet based architecture
      Faster 10/100 Mbps data transmission
      Larger I/O capability
    • I/O Hot swapping
      Reduce downtime
      Quick replacement and maintenance
    • Customized solution
      Customized functions to response user’s specific needs
      Customized operation interface according to user’s preference
      Tailor-made training system by programming in the real project codes
    • Standard components not only for marine
      Spare parts availability worldwide
      Reasonable price

Explore more solutions for your marine and shore business

Learn more