Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Medium Voltage Loop Solution for Merchant

    Default Alternative Text

    Challenges

    In the large market of container ship and booming MV applications, shipbuilding companies are looking for innovative solutions to provide efficient ships and save on construction costs.
    • Description

      Enables distribution of MV power instead of the typical LV radial distribution design. MV distribution is done through one or 2 loops thanks to Ring Main Units, powering the refer transformers
    • Advantages

      • Up to 30% reduction of investment costs compared to a typical LV distribution design
      • Up to 35% power loss reduction versus typical LV design
      • 47% weight reduction versus typical LV design
    • Key facts

      • Optimized main MV switchboard footprint
      • Easy feeder segregation
      • Quick installation, fast cable connections on the front

    Explore more solutions for your marine and shore business

    Learn more
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.