Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Masterpact UR: solution for increasing power on board

    Default Alternative Text

    Challenges

    You need to reduce operational costs by remaining in low voltage range distribution. You also want to provide a high level of security by reducing the stress on the electrical installation. To achieve these goals, you need a compact solution, without MV/LV transformers and reducing safety distances.
    • Solution Description

      As installed power on board  increases permanently, electrical distribution can require a shift from low voltage to medium voltage design. The Masterpact UR ultra rapid bus tie allows much higher installed power with a low voltage design by strongly limiting the very high short circuit current and related energy faults.
    • Key facts

      • An unique solution to meet switchboard performance (thermal and electrodynamic withstand)
      • Designed on the basis of a standard Air Circuit Breaker (Masterpact NW)
      • Circuit peak current reduction by 30% to 40%
    • Advantages

      • An unique, patented technical solution allowing fast reclosing after a trip
      • A reliable and simple 1 ms opening technology
      • A guaranteed, complete solution in terms of Schneider Electric circuit-breaker coordination
    • Reference

      Masterpact UR is already installed on board of several dozens of offshore supply vessels and AHTS

    Explore more solutions for your marine and shore business

    Learn more
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.