Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Busway

    Default Alternative Text

    Challenges

    Limited space to accommodate the cables bending radius or the number of cables; insulation material combustible load or its resistance to wear and tear during installation are just a few of the many challenges that you can face while using cables for your power connection & distribution on board.
    At Schneider Electric we have solution to make all these troubles go away
    • Solutions

      An innovative solution to transport & distribute energy.
      A prefabricated electric distribution system consisting of bus bars in a protective enclosure, including straight lengths, fittings, devices and accessories.

    • Value Proposition

      Safety & Reliability 

      • Higher short circuit withstand
      • Comprehensive protection
      • No toxic smoke emission
      • Fewer ageing issues
      • Environmental compliance

      Flexibility & Compactness

      • Higher reliability
      • Easy to handle loads and PIU
      • Easy to extend and remove
      • Easy to design
      • Easy to install
      • Space saving

      Lower cost

      • Less material cost with KSA
      • Less installation cost
      • Less maintenance cost
      • Less energy consumption
    • Differentiation

      • Fully type tested as per latest IEC 61439-6 standard for both busway and tap-off unit and marine certification 
      • Extended life, no repetitive investment, low OPEX
      • Higher mechanical strength
      • Compactness 
      • Consistent quality 
      • Low contact resistance and voltage drop 
      • Simple installation and maintenance
      • Quick deployment
    • Success story

      Ship owner: Celebrity Cruise 
      Shipyard: Meyer Werft 
      Vessels: Cruise

      Ship owner : AIDA Cruise (Germany) 
      Shipyard :MITSUBISHI HEAVY INDUSTRIES Nagasaki 
      Vessels: Cruise

      Ship owner: WALLENIUS WILHELMSEN ( Sweden and Norway) 
      Shipyard: MITSUBISHI HEAVY INDUSTRIES at Nagasaki 
      Vessels: Ro-Ro

    Explore more solutions for your marine and shore business

    Learn more
    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.