• Two oil derricks, oil and gas.

    Onshore Oil Field Operations

    By optimizing resource utilization, we increase production efficiency by up to 5% while also maximizing recovery.

Key Benefits

Gathering systems evolve with the ‘life of field” to scale up or down as wells are drilled and completed. Schneider Electric solutions address the complexity of operations in remote locations with solutions that are scalable and enhance oil recovery.

> Multiphase measurement for reduced cost, equipment and foot print
> Optimized flow assurance while eliminating common causes of over-reading
> Well testing optimization with automated capabilities from satellite facilities
> Improved uptime and maximized production through facility performance optimization
> A common interface for field planning, operations support and real-time asset management
^

Key Benefits

> Seamless integration of Field Process and SCADA System for wide-area SCADA transparency. 

> Skid deployable through Process OEMs that facilitate  standardization
> Integrated control and flow measurement reduces complexity
^

Key Benefits

The resilient features of our comprehensive storage systems streamline daily operations while minimizing threats to operational integrity.

> Single software platform for all hydrocarbon liquids
> Paperless ticket management

> Real-time inventory data
> Improved regulatory compliance

> Enforces safe work practice
> Certificate management
> Site access authentication
> Accurate transaction valuation

Highlighted Offer: TerminalBoss™

TerminalBOSS is a Terminal Automation and Measurement solution that provides transaction management and measurement systems at upstream truck and rail terminals. It allows terminal owners to operate unsupervised terminals while maintaining tight control over user access, safety, and measurement.

> Flexible and repeatable architecture with both off-the-shelf reference designs and ETO to meet unique customer and regulatory requirements.
> Interface ready with plant control & DCS or with 3rd party instrumentation
> Broad liquids expertise including natural gas liquid, propane, butane, crude, crude emulsions and optional truck weigh scale support
> Ability to integrate data with corporate applications including Cobra, Entero, FieldVue, PVR, PI, Avocet, and SAP
^

Key Benefits

> Increased treatment and pumping efficiency with Integrated Process Instrumentation and Motor Control
> Optimal energy Management with Integrated Power and Process
> Demand Monitoring and control optimization with Power Factor, Harmonics, Power Quality

> Software solutions (with mobile accessibility) automate and enhance monitoring and reporting to increase asset utilization and reduce operating cost
> Better Access Security with both perimeter and plant surveillance systems
^

Solutions

We offer a future-proof approach to ensure technology won’t become obsolete through a unique combination of best-in-class technologies, expertise, services and support.

This spans the automation paradigm, from remote SCADA and telemetry, through PLC/PAC, to full process automation systems.

Key Benefits

> Ensure production and protect assets through highly reliable automation solutions
> Maintain operations through faster problem identification, and remediation through role-based systems

> Achieve lowest total cost of ownership through our future-proof philosophy and development
> Enable the enterprise to connect to the process automation system for full business control
^

Solution

Our priority is to protect human life and assets while meeting and exceeding production targets through maximum process uptime.

We provide reliable and secure operations that comply with environmental and regulatory standards.

Key Benefits

> Systems designed for use in emergency safety shutdown, or other critical applications requiring Safety Integrity Level 1, 2 or 3
> High Availability: Patented fault-tolerant Triple-Modular-Redundant (TMR) controller can operate with up to three Main Processors ensuring uninterrupted control

> Low Maintenance Costs: Software tools with extensive built-in diagnostics automatically pinpoint faults to field replaceable modules
^

Solutions:

Our field devices are an important choice for oil and gas producers who want competitive advantages, lowered operating costs, and higher profits.

We provide unique measurement solutions that make major differences in critical oilfield applications.

Key Benefits and Differentiation:

> Measureable real-time results and optimized well production
> Low-cost deployment and operation and unmatched asset lifetimes

> Compatibility with existing instrumentation and outstanding ease of use
> Longest warranties and lowest cost of ownership and fully integrated power
^

Return to Overview of Onshore Solutions

Return to Onshore