Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Prisma, smarter than ever

      Enhance your commercial and industrial low-voltage switchboard design (up to 4,000A) with Schneider Electric’s Prisma range.

      Watch the video View the brochure

      Improved design and easy connectivity

      Today’s facility managers are looking to lower energy consumption and building operating costs while giving occupants even greater comfort. Schneider Electric has introduced new Prisma features to meet these needs.

      Prisma is evolving

      • Default Alternative Text IEC 61439-1 & 2 standards-tested and compliant for greater safety, reliability and maintainability
      • Intelligent power and motor control icon Highly robust thanks to new pillar and reinforced door that features an upgraded closing system
      • IT room management icon Simplified connectivity thanks to FDM121 switchboard integration and Linergy TA connection technology
      • Default Alternative Text Cost efficiency thanks to Linergy LGYE coupling kit / vertical busbar and Masterpact connections
      • Graph up icon Performance with the 36 module-height Prisma G, its metallic trunking support and extension enclosures
      • Default Alternative Text Seismic 2G tested & certified in accordance with the IEC 60068-3-3 standard
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.