Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      The Multistandard offer

      A range of customizable circuit breakers, motor control units, and enclosures that meet multiple standards and industrial application needs. Original equipment manufacturers (OEMs) and panel builders need to look no further.

      Watch the video View the brochure
    • The global control protection solution

      Our Multistandard offer is a one-stop shop where OEMs and panel builders worldwide can pick, mix, and configure the control panel protection solution they need.

      The one-stop shop that…

      • … suplies The Multistandard offer is a comprehensive range of panel control protection solutions: feeder protection and circuit disconnect, branch circuit and control circuit protection, motor load protection and control, and enclosures.
      • … applies These solutions come to OEMs and panel builders tested and validated specifically for their applications.
      • … complies All the products in the Multistandard offer comply with multiple international and national standards and marks – IEC 60-204, UL 508A, CE, CCC, CSA, GOST, etc. And all have a single global part number for guaranteed availability and error-free, at-a-glance selection.
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.