Welcome to the Schneider Electric Global Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      PLC and motion controllers for industrial and commercial machines

      Discover flexible machine control - the technological core of MachineStruxure. Scalable hardware and software help you to build smart automation solutions for a broad range of machines.

      See our offer
    • Default Alternative Text

      More connectivity with Modicon M172P PLC

      Discover PLCs for HVAC and pumping automation. The Modicon M171/M172 offers maximum connectivity for integration in BMS: Ethernet, Modbus, BACnet, and LonWorks, as well as WebVisu for remote control with mobile devices.

      Discover Modicon M171/M172
    • Default Alternative Text

      Get ready for Industry 4.0 with Modicon M251 PLC

      The first controller to provide flexibility for both simple and high-performance applications that need EtherNet/IP and a Modbus TCP scanner at the same time, including Achilles Level 1 cyber security certification.

      Discover Modicon M251
    • Default Alternative Text

      Modicon M221 for hardwired architectures

      Achieve benchmark performance while increasing profitability with the Modicon M221 logic controller, the most complete controller in the new Modicon range - now also with marine certification!

      Discover Modicon M221

      Discover flexible and scalable machine control

      The scalable controller hardware of the Modicon and PacDrive ranges allows you to automate a broad range of machines, from simple to complex applications. Maximum functionality and connectivity allow you to build future-proof, cost-efficient control solutions.
      • Case Study Modicon M171/M172-based HVAC solution

        Transtherm Cooling Industries improved its cooling systems: Smart communication between machines and remote access, as well as gains in energy efficiency and noise reduction.

      • Modicon M251 The communicative PLC

        With Modicon M251 PLC, modular and distributed architectures become Industry 4.0-ready: EtherNet/IP, CANopen, Modbus TCP, and web server - all built-in.

      • Modicon M221 Small but powerful PLC

        Achieve benchmark performance while increasing profitability for hardwired architectures. Modicon M221 offers tremendous versatility and is also available in book format.

      • Modicon M171 Best-in-class compactness meets maximum scalability

        The Modicon M171 Optimized PLC for simple and compact HVAC machines delivers innovative energy efficiency functions and offers tremendous versatility.

        Facts

        • Default Alternative Text Cybersecurity with firewalls and software security functions
        • Default Alternative Text Web interfaces for Industry 4.0, Internet of Things, and cloud computing
        • Default Alternative Text Flexible and scalable hardware and software
        • Default Alternative Text Smart engineering strategies, customization, and services
        Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.