Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

Please choose your country or region to view available products.

Choose your country

    • Default Alternative Text

      Canalis Bus Trunking System for End users

      Choose an electrical distribution system that is safe, reliable, upgradeable, and environmentally friendly.

    • A complete lighting and power distribution solution

      Canalis offers a flexible electrical distribution system that is safe, green, and eliminates downtime.

      Benefits

      • Default Alternative Text Loads can be easily moved or added without halting production. Furthermore, modification and maintenance is simple.
      • Default Alternative Text Canalis offers protection against direct contact (IPxxD). The range is type-tested and IEC 61439-6 compliant.
      • Default Alternative Text The Canalis range is halogen-free, fully recyclable, and emits no toxic emissions in the event of fire. Furthermore, electromagnetic radiation is minimized.

      Practical and Simple

      • Default Alternative Text Perfect for recycling Canalis products ensure a 95% recycling rate. Should a facility require restructuring or enlargement, Canalis products can be dismantled and reinstalled in their new environment, easily and quickly.
      • Default Alternative Text Easy to maintain Canalis busbar contacts require no maintenance. The decentralized distribution architecture ensures service continuity, simplifies maintenance, and makes upgrading easy.
      Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.