• Default Alternative Text

    Canalis Bus Trunking System for Designers

    Simplify the design of your installation and optimize your investment.

Design and costing made simple

With Canalis, installation design is simple and requires no knowledge of the designated site nor connected equipment. Costing of site functions can be calculated rapidly. And, the flexibility of Canalis means that your investment is future-proof.

Benefits

  • Default Alternative Text Canalis products are IEC 61439-6 compliant and have been independently tested and certified by ASEFA and LOVAG labs.
  • Default Alternative Text Load distribution and equipment can be monitored separately. Canalis is also fully compatible with protection devices.
  • Default Alternative Text Compared to a cable alternative, Canalis electrical distribution is easy to upgrade. Installation for lighting is also made easy thanks to its mechanical support system.
Default Alternative Text

Resources